Publish your products
Dwide corner
Dwide corner
Dwide corner
Dwide corner
    Fagerhult

    Dwide corner

    Description:

    Corner-mounted luminaire with direct light distribution.

    Metal luminaire body with die-cast metal ends, white (RAL 9016) finish.


    Key Features:
    Lumen: 2000lm, 2900lm
    Colour temperature: 3000K, 4000K
    Light distribution: Direct
    Voltage: 220-240V
    CRI: 80
    IP: 20
    IK:
    Standard Colours: White
    Available Light control: DALI/Phase-pulse, Organic Response, e-Sense Flex

    Specification
    • Specification

      Dimension: 66, 126, 1164 | 71, 126, 1240 | 66, 126, 1240
      Weight: 3.6 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      For mounting where the ceiling and wall meet. Installed against the wall or ceiling.

      Louvre
      Delta – microprism louvre in acrylic (PMMA) with a thin opal diffuser in acrylic (PMMA) inside. Light divider in acrylic (PMMA).

      Optics

    Technical specification
    • Unique ref.Dwide_Corner
    • TypeObject (single object)
    • Date of publishing2026-04-28
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted