Publish your products
Zkye 55 G2 Zoom Spotlight
Zkye 55 G2 Zoom Spotlight
Zkye 55 G2 Zoom Spotlight
Zkye 55 G2 Zoom Spotlight
Zkye 55 G2 Zoom Spotlight
Zkye 55 G2 Zoom Spotlight
    Fagerhult

    Zkye 55 G2 Zoom Spotlight

    Description:

    Zkye 55 G2 Zoom Spotlight is a track-mounted spotlight (Ø 55 mm) for directional light. The optics have a lens for adjustable light distribution and offer good opportunities to precisely adapt the luminaire however needed.

    Standard white (RAL 9016) or black (RAL 9005).


    Key Features:
    Lumen: 1050lm, 1100lm
    Colour temperature: 2700K, 3000 BBBLK, 4000K
    Light distribution: Wide/Narrow Beam
    Voltage: 220-240V
    CRI: 90
    IP: 20
    IK:
    Standard Colours: White, Black
    Available Light control: On/off, DALI, e-Sense Stage in-track driver

    Specification
    • Specification

      Dimension: 195, 73, 171 | 195, 73, 260 | 195, 73, 231
      Weight: 0.400 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt: 90
      Turn: 360


      Connection:

      Installation
      Mounted on Lighting Track Pro 3-phase track, Control Track, or Control Track Dual (DALI).

      Louvre


      Optics

    Technical specification
    • Unique ref.Zkye_55_G2_Zoom_Spotlight
    • TypeObject (single object)
    • Date of publishing2026-03-20
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other