Publish your products
Multilume Re:Think Opal
Multilume Re:Think Opal
Multilume Re:Think Opal
Multilume Re:Think Opal
Multilume Re:Think Opal
Multilume Re:Think Opal
Multilume Re:Think Opal
Multilume Re:Think Opal
Multilume Re:Think Opal
Multilume Re:Think Opal
    Fagerhult

    Multilume Re:Think Opal

    Description:

    A recessed general luminaire with a strong focus on sustainability. Body in Solid Board. Installation in ceiling with visible T-bars – VTB. Opal louvre provides efficient and optimal light comfort.

    Solid Board luminaire body, hard recycled paper material. White visible surface. (RAL 9016).


    Key Features:
    Lumen: 2100lm, 3800lm, 4300lm, 4400lm, 4500lm
    Colour temperature: 3000K, 4000K
    Light distribution: Direct
    Voltage: 220-240V
    CRI: 80
    IP: 20
    IK:
    Standard Colours: White
    Available Light control: DALI/Phase-pulse, Organic Response, DALI

    Specification
    • Specification

      Dimension: 27, 595, 595 | 27, 295, 595 | 27, 295, 1195
      Weight: 2.7 kg, 1.4 kg, 1.5 kg, 3 kg, 3.1 kg, 2.9 kg
      SDCM: 3
      LED driver, h/max failure: 100000/10
      Tilt:
      Turn:


      Connection:

      Installation
      Recessed in suspended ceilings with visible T-bars, VTB 24 mm. Unventilated or ventilated building elements.

      Louvre
      Opal plate in frosted UV stabil polystyrene.

      Optics

    Technical specification
    • Unique ref.Multilume_ReThink_Opal
    • TypeObject (single object)
    • Date of publishing2026-06-02
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit