Publish your products
Rondo Wall
Rondo Wall
Rondo Wall
Rondo Wall
    Fagerhult

    Rondo Wall

    Rondo is a large family of energy-efficient luminaires that offer high visual comfort and emphasise the character of the building. Rondo Wall is robust facade lighting with either downlight or both up- and downlight, where the uplight is always directed towards the wall for accent lighting.

    Ø110 - Front disc in polycarbonate (PC) with glass coating.
    Ø150 - Front disc in PMMA.
    Body and ceiling bracket of cast aluminium, made from 85% post-consumer recycled material. Alu-grey (RAL 9006), anthracite grey (Gris 900 Sablé), black (RAL 9005) or white (RAL 9016) structured lacquer.

    Available Light control: On/off, DALI, Night-time dimming (on demand)

    Specification
    • Ø110 - Terminal block 3x1.5 mm² or 5x1.5 mm² when dimming.
      Ø150 - Terminal block 3x2.5 mm² or 5x2.5 mm² when dimming.
      Integrated driver for flexible installation. Through-wiring possible. Connection through wall or surface-mounted cable. CLO (Constant Light Output).

      Luminaire for wall installation. For detailed information, see the installation instructions.

      Reflector of matt anodised aluminium. Lens of clear acrylic (PMMA).

      Light distribution: Narrow, medium and wide beam or asymmetric. Combine light distributions in Fagerhult Configure.

    Technical specification
    • Unique ref.rondo-wall
    • TypeObject (single object)
    • Date of publishing2026-10-08
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside