Publish your products
FalcoAndo double sided cycle shelter
FalcoAndo double sided cycle shelter
FalcoAndo double sided cycle shelter
FalcoAndo double sided cycle shelter
    Falco

    FalcoAndo double sided cycle shelter

    The FalcoAndo double-sided cycle shelter provides optimal space efficiency and is perfect for locations requiring high bicycle parking capacity. With its modular system, it can be easily extended in 3-meter sections. The deep and wide roof offers excellent protection from rain, while the polycarbonate panels allow natural light transmission. The durable steel structure, available in custom RAL colours, ensures a long lifespan and meets strict quality standards. A sustainable and practical solution for municipalities, businesses, and educational institutions.

    Specification
      • Material: Steel frame with polycarbonate roof panels
        Finish: Powder-coated steel (RAL colour optional)
        Dimensions:
      • Length: 2898 mm (modular, extendable in 3-meter sections)
      • Roof Width: 5000 mm
      • Height: 2100/2350 mm
        Load Capacity: Designed for areas with low snow loads (1.00 kN/m²)
        Fixation: Anchored with integrated mounting plates
        Compliance: NEN-EN 1090-1 standard for steel structures
        Options:
      • Available as double-sided and single-sided versions
      • Compatible with Falco bicycle racks and two-tier parking systems
      • Customizable in various RAL colours
    Technical specification
    • Unique ref.falcoando-double-sided-cycle-shelter
    • Product familyCycle shelters
    • Product groupDouble sided cycle shelters
    • TypeObject (single object)
    • Date of publishing2025-02-25
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryPolycarbonate
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationCovering
    • Uniclass 2015 CodeAc_90_10_77
    • Uniclass 2015 DescriptionSheltering
    • OmniClass Number23-11 29 11 13
    • OmniClass TitleBicycle Shelters

    Region availability

    Europe
    Belgium
    Denmark
    France
    Germany
    Luxembourg
    Netherlands
    United Kingdom