Publish your products
FalcoAndo single sided cycle shelter
FalcoAndo single sided cycle shelter
FalcoAndo single sided cycle shelter
FalcoAndo single sided cycle shelter
    Falco

    FalcoAndo single sided cycle shelter

    The FalcoAndo is a robust and stylish cycle shelter, designed for public spaces with lower snow loads, such as in the Netherlands and Belgium. It features a modular structure, allowing for easy expansion in 3-meter sections. The shelter's deep roof provides excellent protection against rain, while the polycarbonate roofing ensures durability and light transmission. The steel framework can be powder-coated in any RAL colour for a customized look. Compliant with NEN-EN 1090-1 standards, the FalcoAndo guarantees high quality and reliability. Ideal for sustainable urban projects, schools, and businesses looking for a functional and attractive cycle parking solution.

    Specification
      • Material: steel frame with polycarbonate roof panels
      • Finish: powder-coated steel ( RAL colour option)
      • Length: 2898 mm (modular, extendable in 3-meter sections)
      • Roof Depth: 2550 mm
      • Height: 2100/2350 mm
        Load Capacity: Designed for areas with low snow loads (1.00 kN/m²)
        Fixation: Anchored with integrated mounting plates
        Compliance: NEN-EN 1090-1 standard for steel structures
        Options:
      • Available in single-sided and double-sided versions
      • Compatible with Falco bicycle racks and two-tier parking systems
      • Customizable in various RAL colours

    Technical specification
    • Unique ref.falcoando-single-sided-cycle-shelter
    • Product familyCycle shelters
    • Product groupSingle sided cycle shelters
    • TypeObject (single object)
    • Date of publishing2025-02-25
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryPolycarbonate
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • IFC classificationCovering
    • Uniclass 2015 CodeAc_90_10_77
    • Uniclass 2015 DescriptionSheltering

    Region availability

    Europe
    Belgium
    Denmark
    France
    Germany
    Luxembourg
    Netherlands
    United Kingdom