Publish your products
FalcoLinea outdoor bench (backless)
FalcoLinea outdoor bench (backless)
FalcoLinea outdoor bench (backless)
FalcoLinea outdoor bench (backless)
FalcoLinea outdoor bench (backless)
    Falco

    FalcoLinea outdoor bench (backless)

    The FalcoLinea is a modern and versatile backless outdoor bench designed to enhance public spaces with its clean lines and durable construction. Made from high-quality steel and FSC® certified hardwood, this bench is perfect for parks, plazas, and urban environments. The combination of robust materials ensures longevity and minimal maintenance. Available in various RAL colours, the FalcoLinea can be customized to fit seamlessly into any landscape design.

    Specification
    • Durable Materials: Constructed from high-quality steel and FSC® certified hardwood.
      Customizable Finish: Available in a wide range of RAL colors.
      Modern Design: Sleek, backless design that complements any outdoor setting.
      Low Maintenance: Built to withstand various weather conditions with minimal upkeep.

    Technical specification
    • Unique ref.falcolinea-outdoor-bench
    • Product familyOutdoor furniture
    • Product groupBenches
    • TypeObject (single object)
    • Date of publishing2024-08-01
    • Edition number1
    • Height (mm)450
    • Width (mm)536
    Related
    • Material mainWood
    • Material secondarySteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)110
    Classification
    • BIMobject CategoryLandscaping - Outdoor Furniture
    • IFC classificationFurniture
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • Uniclass 2015 CodePr_40_30_29_84
    • Uniclass 2015 DescriptionStreet and site benches
    • CSI MasterFormat 2014 Code32 33 00
    • CSI MasterFormat 2014 TitleSite Furnishings
    • OmniClass Number23-21 25 19 11 13
    • OmniClass TitleBenches

    Region availability

    Europe
    Austria
    Belgium
    Bulgaria
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Slovakia
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit