Publish your products
FOST PULLDOWN Black projector 15W 35° 2700K CRI97 Casambi

FOST PULLDOWN Black projector 15W 35° 2700K CRI97 Casambi

FOST PULLDOWN is a recessed luminaire designed to act as a downlight and convertible into a very functional projector thanks to its optical block extraction system that allows it to meet the expectations of accent lighting. This feature gives FOST PULLDOWN perfect flexibility for multifunctional spaces that require adaptation or modification from a fixed point. This black pulldown projector has a color temperature of 2700K, CRI97, an angle of 35°, a power of 15W and a Casambi control system, these qualities make it an ideal solution for commercial spaces, hotels, restaurants, retail and domestic spaces.
Specification
  • Reference: 0122X2732W

    Catalogue: Architectural

    EAN: 8421776270299

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: Yes

    Fixing: Ceiling

    Series: 0117

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: COB LED

    Light source included: Yes

    Maximum driver info: 350mA CC

    Lumens max: 1172lm

    Voltage: 220V-240V

    Colour temperature: 2700K

    CRI: 97

    MAC ADAM STEP: 2 SDCM

    Opening degrees: 15°

    Total height: 121

    Total diameter: 50

    Type of dirver regulation: CASAMBI

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.6

    Net weight consolidated item: 0,139

Technical specification
  • Unique ref.0122X2732W_-_FOST-PULLDOWN-Black-projector-15W-35-2700K-CRI97-Casambi
  • Product familyArchitectural
  • Product groupRecessed Lamp
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)139
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit