Publish your products
KOBO white downlight 15W 4000K CRI90  90° IP65

KOBO white downlight 15W 4000K CRI90 90° IP65

KOBO is an IP65 white downlight for general lighting, with a color temperature of 4000K, a CRI90 and a power of 15W. This downlight is ideal for lighting hospitals, clinics, gyms and even spas.
Specification
  • Reference: 035594091-110

    Catalogue: Architectural

    EAN: 8421776537118

    Tariff Item: 9405119090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 0354

    IP: 65

    Type: II

    Power max (W): 15

    Voltage: 110V

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.035594091-110_-_KOBO-white-downlight-15W-4000K-CRI90--90deg-IP65
  • Product familyArchitectural
  • Product groupRecessed Lamp
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit