Publish your products
VIA EVO TRACK 1130 surface black  UGR<16 4000K 50°   DALI

VIA EVO TRACK 1130 surface black UGR<16 4000K 50° DALI

Collection designed to generally illuminate any project. VIA EVO TRACK allows the creation of continuous lines of light, with the accessory Ref.040000097 (not included), or build different formats using luminaires or corner accessories. VIA EVO TRACK 50° is a black surface-mounted luminaire with a length of 1130 mm and a color temperature of 4000K. Its UGR<16 makes it a perfect alternative for office applications. It also has a DALI control system.
Specification
  • Reference: 0410T1202D5-110

    Catalogue: Architectural

    EAN: 8421776542587

    Tariff Item: 9405119090

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 0411

    Additional rods included in the box: No

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.0410T1202D5-110_-_VIA-EVO-TRACK-1130-surface-black--UGR-16-4000K-50deg---DALI
  • Product familyArchitectural
  • Product groupTrack Projectors
  • TypeObject (single object)
  • Date of publishing2024-10-06
  • Edition number1
Related
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit