Publish your products
PODIUM Surface housing white 1L

PODIUM Surface housing white 1L

PODIUM is a modular system of surface luminaires that offers various lighting effects and configurations, allowing the generation of various atmospheres with an integrated aesthetic. Suitable for all types of projects. The PODIUM surface box in color [white/black] with [1 light, 2 lights, 3 lights] [trimless], can be combined in the same product with general lighting optics, fixed and adjustable accent lighting and a projector.
Specification
  • Reference: 051300011

    Catalogue: Architectural

    EAN: 8421776248526

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002557

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Series: 0342

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 1.03

    PCS: 0

    Net weight consolidated item: 0,93

Technical specification
  • Unique ref.051300011_-_PODIUM-Surface-housing-white-1L
  • Product familyArchitectural
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)93
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit