Publish your products
Fixing clip for Neon LED strips

Fixing clip for Neon LED strips

With this clip accessory you can fix our Led Neon strips to the ceiling or wall (ref. 08047001/08048001)
Specification
  • Reference: 080400099

    Catalogue: Architectural

    EAN: 8421776297975

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002707

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Series: 9999

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.15

    Net weight consolidated item: 0.015

Technical specification
  • Unique ref.080400099_-_Fixing-clip-for-Neon-LED-strips
  • Product familyArchitectural
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.015
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit