Publish your products
CLIP FOR SURFACE PROFILE 45°

CLIP FOR SURFACE PROFILE 45°

Clip for installation of 45° surface profiles. Accessory for a professional finish of LED strip installations.
Specification
  • Reference: 08050105

    Catalogue: Architectural

    EAN: 8421776121300

    Tariff Item: 9405920090

    Clase ETIM - ETIM 9.0: EC002557

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Series: 14651

    IP: 20

    Total height: 17

    Length: 15

    Assembly of linear systems: PERFIL SUPERFICIE 45 GRADOS

    Additional rods included in the box: No

    Gross weight of box Ind. Trawl: 0.01

    PCS: 1000

    Net weight consolidated item: 0,01

Technical specification
  • Unique ref.08050105_-_CLIP-FOR-SURFACE-PROFILE-45
  • Product familyArchitectural
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)1
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit