Publish your products
Bulb E27 STANDARD LED 8W 2700K

Bulb E27 STANDARD LED 8W 2700K

STANDARD E27 LED Bulb 8W 2700K
Specification
  • Reference: 17063

    Catalogue: Bombillas

    EAN: 8421776087064

    Tariff Item: 8543709099

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Series: 6017

    Diffusor material: PC

    Diffuser finish: Opal

    Light Source Energy Class: F

    IP: 20

    Power max.(W): 8W

    Hertz: 50/60Hz

    Light source: E27

    Lumens max: 640lm

    Voltage: 220V-240V

    Colour temperature: 2700K

    CRI: >=80

    Opening degrees: 200

    Total height: 110

    Length: 60

    Depth: 60

    Total diameter: 60

    Bulb format: ESTANDAR - A60 - A55

    Additional rods included in the box: No

    Unit box per Master box: 50

    Individual box height (MM): 130

    Individual box width (MM): 65

    Length individual box (MM): 65

    Volume Box Ind. Trawl: 0.000549

    Gross weight of box Ind. Trawl: 0.1

    PCS: 1200

    Net weight consolidated item: 0,10

Technical specification
  • Unique ref.17063_-_Bulb-E27-STANDARD-LED-8W-2700K
  • Product familyBULBS
  • Product groupE27
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)10
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit