Publish your products
TATAWIN Black wall lamp arm

TATAWIN Black wall lamp arm

TATAWIN is a family of luminaires designed by Adolfo Abejón. The shape of the screen is reminiscent of the upper part of the characteristic houses of Tataouine, a city located in the southeast of Tunisia. This wall light with an adjustable arm in a black finish with an elegant aesthetic has an aluminum body and a glossy black glass lampshade.
Specification
  • Reference: 20342-117

    Catalogue: Iluminación

    EAN: 8421776346512

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Serie: 2047

    Body material: Steel

    Screen material: Glass

    Body finish: Satin Black

    Screen finish: Shiny Black

    Blade finish: Shiny Black

    IP: 20

    Type: II

    Power max (W): 15

    Hertz: 50/60Hz

    Light source: E27 G45

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17462

    Voltage: 100V-240V

    Total height: 150

    Length: 184

    Depth: 380

    Canopy diameter: 120

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.025277

    Gross weight of box Ind. Trawl: 2.4

    Net weight consolidated item: 1.9

Technical specification
  • Unique ref.20342-117_-_TATAWIN-Black-wall-lamp-arm
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryGlass
  • Weight Net (Kg)1.9
Classification
  • BIMobject CategoryLighting - Wall Mounted