Publish your products
STUDIO green wall lamp

STUDIO green wall lamp

The STUDIO collection designed by Nahtrang is inspired by simple, classic but unique lines and elements. These luminaires incorporate the classic heritage of the 1950s in a contemporary context. The main feature is the cable clamp, this maintains the mimetic shape of a tree branch and makes it special and unique. This black wall light has been designed to adapt to different lighting needs in the home or work spaces.
Specification
  • Reference: 28259

    Catalogue: Iluminación

    EAN: 8421776348806

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Serie: 5113

    Body material: Steel

    Screen material: Steel

    Body finish: Matt Black

    Screen finish: Green

    Blade finish: Green

    IP: 20

    Type: II

    Power max (W): 8

    Hertz: 50/60Hz

    Light source: E14

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17461

    Voltage: 100V-240V

    Total height: 228

    Length: 110

    Depth: 225

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.01371

    Gross weight of box Ind. Trawl: 1

    Net weight consolidated item: 0,80

Technical specification
  • Unique ref.28259_-_STUDIO-green-wall-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-08
  • Edition number1
Related
  • Material mainSteel
  • Material secondarySteel
  • Weight Net (Kg)80
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit