Publish your products
BERNI Black wall lamp

BERNI Black wall lamp

BERNI is a collection of designer lamps from Nahtrang characterized by studied simplicity and pure shapes. A refined style, very careful details and fabric lampshades that diffuse the light. This wall light has a switch on the base.
Specification
  • Reference: 29327

    Catalogue: Iluminación

    EAN: 8421776089495

    Tariff Item: 9405119090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Wall

    Series: 2932

    Screen material: Textile

    Diffusor material: Steel

    Screen finish: Black

    Diffuser finish: Black

    Blade finish: Black

    IP: 20

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 320

    Length: 200

    Depth: 290

    Base diameter: 140

    Additional rods included in the box: No

    Unit box per Master box: 4

    Individual box height (MM): 220

    Individual box width (MM): 340

    Length individual box (MM): 220

    Volume Box Ind. Trawl: 0.016456

    Gross weight of box Ind. Trawl: 1.4

    PCS: 32

    Net weight consolidated item: 1,40

Technical specification
  • Unique ref.29327_-_BERNI-Black-wall-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)140
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit