Reference: 29984
Catalogue: Iluminación
EAN: 8421776060937
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Table
Series: 2624
Screen material: Textile
Diffusor material: Textile
Screen finish: Beige
Diffuser finish: Beige
Blade finish: Beige
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 2
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 600
Length: 400
Depth: 200
Additional rods included in the box: No
Unit box per Master box: 4
Individual box height (MM): 170
Individual box width (MM): 230
Length individual box (MM): 555
Volume Box Ind. Trawl: 0.021701
Gross weight of box Ind. Trawl: 3.15
PCS: 8
Net weight consolidated item: 2.52