Reference: 32060WP-19
Catalogue: Ventilacion
EAN: 8421776246027
Tariff Item: 8414510090
MERCADO GLOBAL: No
MERCADO 110: Si
ERP applies?: 0
Fixing: Ceiling
Serie: 3338
Body material: Steel+Glass
Blade material: ABS
Body finish: Black
IP: 20
Type: I
Power max (W): 13
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Lumens max: 600lm
Voltage: 100V-240V
Colour temperature (K): 3000K
TEMPERATURA DE COLOR REGULABLE (K): 0
CRI: >80
Sea Side Suitable: 0
Total height: 674
Length: 1280
Depth: 1280
Total diameter: 1280
Canopy diameter: 130
Ceiling/light kit diameter: 135
Related accessory: 34150
Engine type: DC
No of blades: 3
PALAS REVERSIBLES: 0
Number of speeds: 6
W: 4-6-9-13-22-32
RPM: 51-77-103-129-155-185
Additional rods included in the box: No
Volume Box Ind. Trawl: 0,08662
Gross weight of box Ind. Trawl: 0,65
PCS/PALLET: 0
Net weight consolidated item: 6,1