Publish your products
VANU Brown fan

VANU Brown fan

Timeless style ceiling fan with light ideal for rooms from 17.6m2. Motor made of metal, wooden blades and opal glass. The finish of the blades is reversible dark walnut. It is activated using a remote control, included. It has 3 adjustable speeds with a consumption of 13-33-64W and 75-125-175 revolutions per minute depending on speed. This fan has a reverse function. This fan can be installed on inclined ceilings and to install directly to the ceiling.
Specification
  • Reference: 33314

    Catalogue: Ventilacion

    EAN: 8421776333147

    Tariff Item: 8414510090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Series: 790

    Diffusor material: Glass

    Blade material: Plywood

    Diffuser finish: Opal

    IP: 20

    Power max.(W): 15W

    Hertz: 50Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 220V-240V

    Total height: 430

    Length: 1320

    Depth: 1320

    Total diameter: 1320

    Canopy diameter: 130

    Ceiling/light kit diameter: 240

    Related accessory: 33928

    Engine type: AC

    No of blades: 5

    PALAS REVERSIBLES: 0

    Number of speeds: 3

    W: 14-31-60

    RPM: 75-120-172

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 300

    Individual box width (MM): 281

    Length individual box (MM): 602

    Volume Box Ind. Trawl: 0.05124

    Gross weight of box Ind. Trawl: 8.62

    PCS: 16

    Net weight consolidated item: 7,00

Technical specification
  • Unique ref.33314_-_VANU-Brown-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)700
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation