Publish your products
TIMOR White fan

TIMOR White fan

Contemporary ceiling fan with LED light ideal for ventilating rooms from 17.6m2. Motor made of steel, wooden blades finished in white/maple reversible and opal acrylic diffuser. It is activated using a remote control, included. It has 3 adjustable speeds with a consumption of 17-30-50W and 90-130-170 revolutions per minute depending on speed. This fan has a reverse summer-winter function, and can be used in the coldest winter months, optimizing the efficiency of your heating. Air flow: 134.28 m3 min / 4742 CFM
Specification
  • Reference: 33372

    Catalogue: Ventilacion

    EAN: 8421776062726

    Tariff Item: 8414510090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Ceiling

    Series: 3332

    Diffusor material: PC

    Blade material: MDF

    Diffuser finish: Opal

    Light Source Energy Class: E

    IP: 20

    Power max.(W): 12W

    Hertz: 50Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 900lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: >80

    Total height: 270

    Length: 1320

    Depth: 1320

    Total diameter: 1320

    Canopy diameter: 175

    Ceiling/light kit diameter: 175

    Related accessory: 33928

    Engine type: AC

    No of blades: 4

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    W: 17-30-50

    RPM: 90-130-170

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 245

    Individual box width (MM): 215

    Length individual box (MM): 650

    Volume Box Ind. Trawl: 0.034239

    Gross weight of box Ind. Trawl: 7.4

    PCS: 25

    Net weight consolidated item: 7,40

Technical specification
  • Unique ref.33372_-_TIMOR-White-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)740
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit