Publish your products
MINI UFO White fan

MINI UFO White fan

MINI UFO is the reduced version of the UFO model, ideal for ventilation of rooms up to 13m2. Motor made of steel, wooden blades finished in white/maple reversible and opal glass diffuser. It is activated using a remote control, included. It has 3 adjustable speeds with a consumption of 8-18-42W and 90-150-200 revolutions per minute depending on speed. This ceiling fan with light has a reverse function, so it can be used in the coldest winter months, optimizing the efficiency of your heating. Air flow: 106.92 m3 min / 3776 CFM
Specification
  • Reference: 33454

    Catalogue: Ventilacion

    EAN: 8421776062689

    Tariff Item: 8414510090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Series: 1989

    Diffusor material: Glass

    Blade material: MDF

    Diffuser finish: Opal

    IP: 20

    Power max.(W): 15W

    Hertz: 50Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 220V-240V

    Total height: 370

    Length: 1015

    Depth: 1015

    Total diameter: 1015

    Canopy diameter: 150

    Ceiling/light kit diameter: 260

    Engine type: AC

    No of blades: 3

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    W: 8-18-42

    RPM: 90-150-200

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 320

    Individual box width (MM): 295

    Length individual box (MM): 605

    Volume Box Ind. Trawl: 0.057112

    Gross weight of box Ind. Trawl: 7

    PCS: 16

    Net weight consolidated item: 7,00

Technical specification
  • Unique ref.33454_-_MINI-UFO-White-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)700
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit