Reference: 33607
Catalogue: Ventilacion
EAN: 8421776091177
Tariff Item: 8414510090
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Ceiling
Series: 3361
Diffusor material: Glass
Blade material: MDF
Diffuser finish: Opal
IP: 20
Power max.(W): 8W
Hertz: 50Hz
Light source: E14
Light source included: No
No. Bulb socket: 2
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B
Recommended bulb: 17461
Voltage: 220V-240V
Total height: 280
Length: 1220
Depth: 1220
Total diameter: 1220
Canopy diameter: 130
Ceiling/light kit diameter: 210
Engine type: AC
No of blades: 3
PALAS REVERSIBLES: 1
Number of speeds: 3
W: 14-30-58
RPM: 95-150-200
Additional rods included in the box: No
Unit box per Master box: 1
Individual box height (MM): 215
Individual box width (MM): 255
Length individual box (MM): 555
Volume Box Ind. Trawl: 0.029756
Gross weight of box Ind. Trawl: 6,300
PCS: 30
Net weight consolidated item: 5.798