Publish your products
MINI ICARIA S White fan

MINI ICARIA S White fan

MINI ICARIA is a ceiling fan that incorporates a light kit with modern lines, ideal for rooms of less than 13m2. Motor made of steel, plywood blades and opal glass diffuser. The finish of the blades is white and they are reversible. It is activated using a remote control, included. It has 3 adjustable speeds. This fan has a reverse function. Air flow: 101.09 m3 min / 3568 CFM. Suitable for sloped roof.
Specification
  • Reference: 33698-110

    Catalogue: Ventilacion

    EAN: 8421776158498

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 3369

    Body material: Steel

    Blade material: Plywood

    Body finish: White

    IP: 20

    Type: I

    Power max (W): 20

    Hertz: 50/60Hz

    Light source: E14

    Light source included: No

    No. Bulb socket: 2

    Recommended bulb: 17461

    Voltage: 100V-120V

    Total height: 405

    Length: 1070

    Total diameter: 1070

    Canopy diameter: 130

    Ceiling/light kit diameter: 160

    Engine type: AC

    No of blades: 4

    PALAS REVERSIBLES: 1

    Number of speeds: 3

    Additional rods included in the box: No

    Individual box height: 252

    Individual box width: 250

    Length individual box: 540

    Volume Box Ind. Trawl: 0.03402

    Gross weight of box Ind. Trawl: 6.3

    PCS/PALLET: 24

    Net weight consolidated item: 5,21

Technical specification
  • Unique ref.33698-110_-_MINI-ICARIA-S-White-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
  • Weight Net (Kg)521
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit