Publish your products
CHICAGO S Black fan

CHICAGO S Black fan

CHICAGO is a ceiling fan that incorporates an industrial and modern style light kit, ideal for rooms less than 13m2. It is activated using a remote control, included. This ceiling fan has 3 adjustable speeds. Air flow: 96.71 m3 min / 3414 CFM. Suitable for sloped roof.
Specification
  • Reference: 33703

    Catalogue: Ventilacion

    EAN: 8421776116221

    Tariff Item: 8414510090

    Clase ETIM - ETIM 9.0: EC011012

    MERCADO GLOBAL: Si

    MERCADO 110: No

    ERP applies?: No

    Fixing: Ceiling

    Series: 3372

    Blade material: MDF

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 220V-240V

    Total height: 475

    Length: 915

    Depth: 915

    Total diameter: 915

    Canopy diameter: 150

    Ceiling/light kit diameter: 140

    Related accessory: 33928

    Engine type: AC

    No of blades: 6

    PALAS REVERSIBLES: 0

    Number of speeds: 3

    W: 15-26-49

    RPM: 136-192-225

    Additional rods included in the box: No

    Unit box per Master box: 1

    Individual box height (MM): 270

    Individual box width (MM): 240

    Length individual box (MM): 455

    Volume Box Ind. Trawl: 0.029484

    Gross weight of box Ind. Trawl: 5.4

    PCS: 28

    Net weight consolidated item: 4.628

Technical specification
  • Unique ref.33703_-_CHICAGO-S-Black-fan
  • Product familyFan
  • Product groupWith Light
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)4.628
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit