Publish your products
PUNT M White fan DC SMART

PUNT M White fan DC SMART

PUNT is a white ceiling fan with white blades for rooms from 13m² to 17.6m². It is activated using a remote control with programmer, included. This ceiling fan with a DC motor with low consumption has 6 speeds that can be regulated. PUNT has a reverse function, so it can be used in the coldest winter months, optimizing the efficiency of your heating. Suitable for inclined ceiling. It is a smart fan, which will allow you to control it with the WiZ application. It works with 2.4 GHz WIFI and develops the same functionalities as the remote control. It can be used with Alexa, Siri and Google Assistant. Remember that it is necessary to add the Smart receiver Ref. 34150-24, which must be purchased separately.
Specification
  • Reference: 33814WP-110

    Catalogue: Ventilacion

    EAN: 8421776347717

    Tariff Item: 8414510090

    MERCADO GLOBAL: No

    MERCADO 110: Si

    ERP applies?: 0

    Fixing: Ceiling

    Serie: 33814

    Body material: Steel

    Blade material: ABS

    Body finish: White

    IP: 20

    Type: I

    Hertz: 50/60Hz

    Voltage: 100V-240V

    Total height: 254

    Total diameter: 1300

    Canopy diameter: 130

    Engine type: DC

    Number of speeds: 6

    W: 5.3-7.1-9.8-13.3-19.8-28

    RPM: 90-115-135-158-185-210

    Additional rods included in the box: No

Technical specification
  • Unique ref.33814WP-110_-_PUNT-M-White-fan-DC-SMART
  • Product familyFan
  • Product groupWithout Light
  • TypeObject (single object)
  • Date of publishing2024-10-07
  • Edition number1
Related
  • Material mainSteel
Classification
  • BIMobject CategoryHVAC - Mechanical Ventilation
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit