Publish your products
PUNT TUB M White fan DC SMART
PUNT TUB M White fan DC SMART
PUNT TUB M White fan DC SMART

    PUNT TUB M White fan DC SMART

    PUNT TUB is a white ceiling fan with white blades for rooms from 13 m² to 17.6 m². It is activated using a remote control with programmer, included. This ceiling fan with a DC motor with low consumption has 6 speeds that can be regulated. PUNT TUB has a reverse function, allowing it to be used in the coldest winter months, optimizing the efficiency of your heating. It is a smart fan, which will allow you to control it with the WiZ application. It works with 2.4 GHz WIFI and develops the same functionalities as the remote control. It can be used with Alexa, Siri and Google Assistant. Remember that it is necessary to add the Smart receiver Ref. 34151-10, which must be purchased separately.
    Specification
    • Reference: 33828WP

      Catalogue: Ventilacion

      EAN: 8421776363823

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Ceiling

      Serie: 33814

      Body material: Steel

      Blade material: ABS

      Body finish: White

      IP: 20

      Type: I

      Hertz: 50/60Hz

      Voltage: 100V-240V

      Sea Side Suitable: 0

      Total height: 207

      Total diameter: 1300

      Canopy diameter: 120

      Related accessory: 33974

      Engine type: DC

      No of blades: 3

      PALAS REVERSIBLES: 0

      Number of speeds: 6

      W: 5-7-9-13-19-28

      RPM: 90-115-135-158-185-210

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0.036364

      Gross weight of box Ind. Trawl: 0.01

      Net weight consolidated item: 5,00

    Technical specification
    • Unique ref.33828WP_-_PUNT-TUB-M-White-fan-DC-SMART
    • Product familyFan
    • Product groupWithout Light
    • TypeObject (single object)
    • Date of publishing2024-10-07
    • Edition number1
    Related
    • Material mainSteel
    • Weight Net (Kg)500
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit