Publish your products
KAUAI XXL Brown fan
KAUAI XXL Brown fan
KAUAI XXL Brown fan

    KAUAI XXL Brown fan

    KAUAI is a long brown ceiling fan ideal for spaces from 28m2. With a simple and timeless design, this fan with a DC motor works by remote control with programmer. It has 6 adjustable speeds with a consumption of 13-17-21-36-54W and 79-86-93-110-126 revolutions per minute depending on speed. KAUAI has a reverse function.
    Specification
    • Reference: 34200

      Catalogue: Ventilacion

      EAN: 8421776231535

      Tariff Item: 8414510090

      Clase ETIM - ETIM 9.0: EC011012

      MERCADO GLOBAL: Si

      MERCADO 110: No

      ERP applies?: 0

      ERP registration number:

      Fixing: Ceiling

      Series: 3421

      Principal material:

      Screen material:

      Diffusor material:

      Blade material: Wood

      Principal finish:

      Screen finish:

      Diffuser finish:

      Blade finish:

      Light Source Energy Class:

      Light Source Code:

      IP: 20

      IK:

      Power max.(W):

      Power max. reader (W):

      Power and Lm of the intensities W/Lm:

      Hertz: 50/60Hz

      Light source:

      Light source included:

      No. Bulb socket:

      Energy Class LED Lighting Included:

      Recommended bulb:

      Maximum driver info:

      Lumens max:

      Voltage: 220V-240V

      Colour temperature:

      Adjustable K range:

      Adjustable Color Temperature (K):

      CRI:

      MAC ADAM STEP:

      Opening degrees:

      Sea Sied Suitable:

      Total height: 480

      Length: 2400

      Max. Length:

      Depth: 2400

      Total diameter: 2400

      Canopy diameter: 150

      Base diameter:

      Including Flush box:

      Flush box dimensions :

      Minimum Embeding Height (MM):

      Maximum Roof Thickness (MM):

      Cutting Measure:

      Ceiling/light kit diameter:

      Related accessory:

      Engine type: DC

      No of blades: 3

      Reversible Blades: 0

      Number of speeds: 5

      W: 13.4-17-20.7-35.7-54.5

      RPM: 79-86-93-110-126

      Type of charging included:

      Type of dirver regulation:

      Bulb format:

      Assembly of linear systems:

      Accessories included in the box:

      Additional rods included in the box: Yes

      Unit box per Master box: 1

      Individual box height (MM): 290

      Individual box width (MM): 290

      Length individual box (MM): 440

      Volume Box Ind. Trawl: 0.037004

      Gross weight of individual box (KG):

      Gross weight of box Ind. Trawl: 6.9

      Net weight individual box (KG):

      PCS: 0

      Net weight consolidated item: 5.5

    Technical specification
    • Unique ref.34200_-_kauai-brown-ceiling-fan
    • Product familyFan
    • Product groupWithout Light
    • TypeObject (single object)
    • Date of publishing2022-07-30
    • Edition number1
    Related
    • Material mainSteel
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryHVAC - Mechanical Ventilation
    • IFC classificationFan
    • ETIM CodeEC000532
    • ETIM NameFan
    • UNSPSC nameFans
    • UNSPSC code40101604
    • Uniclass 2015 CodePr_65_67_29_67
    • Uniclass 2015 DescriptionPropeller fans
    • CSI MasterFormat 2014 Code11 30 34
    • CSI MasterFormat 2014 TitleResidential Ceiling Fans
    • OmniClass Number23-33 31 19 11 15
    • OmniClass TitleCeiling Fans

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit