Publish your products
Accessory brown downrod 600mm Ø21 for LANTAU DC

Accessory brown downrod 600mm Ø21 for LANTAU DC

This brown fan extension post has a length of 600mm, a diameter of Ø21 and is designed as a complement to the LANTAU DC ceiling fan.
Specification
  • Reference: 3T061309

    Catalogue: Ventilacion

    EAN: 8421776378018

    Tariff Item: 8414900090

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: 0

    Serie: 3400

    Body finish: Dark Brown

    Length: 600

    Total diameter: 21

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.019

    Gross weight of box Ind. Trawl: 0.41

    Net weight consolidated item: 6,40

Technical specification
  • Unique ref.3T061309_-_Accessory-brown-downrod-600mm-21-for-LANTAU-DC
  • Product familyFan
  • Product groupACCESSORIES
  • TypeObject (single object)
  • Date of publishing2024-10-03
  • Edition number1
Related
  • Weight Net (Kg)640
Classification
  • BIMobject CategoryLighting - Other
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit