Publish your products
TROOP recessed white-white 5x2W 36° 3000K CRI90

TROOP recessed white-white 5x2W 36° 3000K CRI90

TROOP is a white-white injected aluminum recessed light with intuitive installation designed for lighting commercial and hospitality projects. This recessed light has a color temperature of 3000K, CRI90, an angle of 36° and a power of 5x2W.
Specification
  • Reference: 43702930311

    Catalogue: Architectural

    EAN: 8421776289543

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Ceiling

    Series: 4370

    IP: 20

    Power max.(W): 5x2W

    Maximum driver info: 700mA CC

    Lumens max: 866lm

    Voltage: 14,28V

    Colour temperature: 3000K

    CRI: 90

    Opening degrees: 36°

    Additional rods included in the box: No

    Volume Box Ind. Trawl: 0.002544

    Gross weight of box Ind. Trawl: 0.504167

    Net weight consolidated item: 0,27

Technical specification
  • Unique ref.43702930311_-_TROOP-recessed-white-white-5x2W-36-3000K-CRI90
  • Product familyArchitectural
  • Product groupRecessed Lamp
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)27
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit