Reference: 51133
Catalogue: Iluminación
EAN: 8421776118850
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: 1_56_7
Series: 5113
IP: 20
Power max.(W): 8
Hertz: 50/60Hz
Light source: E14
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17461
Voltage: 100V-240V
Total height: 140
Length: 300
Depth: 90
Related accessory: 51129
Additional rods included in the box: No
Unit box per Master box: 24
Individual box height (MM): 210
Individual box width (MM): 100
Length individual box (MM): 185
Volume Box Ind. Trawl: 0.003885
Gross weight of box Ind. Trawl: 0.5
PCS: 96
Net weight consolidated item: 0.425