Publish your products
LOGOS 350 2L White ceiling lamp

LOGOS 350 2L White ceiling lamp

Bathroom ceiling light made of aluminum and opal PC.
Specification
  • Reference: 62966

    Catalogue: Iluminación

    EAN: 8421776023444

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 1469

    Diffusor material: PC

    Diffuser finish: Opal

    IP: 44

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    Recommended bulb: 17437

    Voltage: 100V-240V

    Total height: 100

    Length: 350

    Depth: 350

    Total diameter: 350

    Additional rods included in the box: No

    Unit box per Master box: 6

    Individual box height (MM): 139

    Individual box width (MM): 407

    Length individual box (MM): 397

    Volume Box Ind. Trawl: 0.022459

    Gross weight of box Ind. Trawl: 1.392

    PCS: 36

    Net weight consolidated item: 0.891

Technical specification
  • Unique ref.62966_-_LOGOS-350-2L-White-ceiling-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.891
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit