Publish your products
DOLME White ceiling lamp

DOLME White ceiling lamp

DOLME is a white ceiling light with minimalist aesthetics and designed by xJeR Studio. The lighting source is LED 24W 3000K. This interior lighting lamp projects soft lighting ideal for the home. The flattened shape of the luminaire makes it completely integrated with the environment.
Specification
  • Reference: 64097

    Catalogue: Iluminación

    EAN: 8421776141780

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    ERP applies?: Yes

    ERP registration number: 1069301

    Fixing: Wall

    Series: 6409

    Diffusor material: PMMA

    Diffuser finish: Opal

    Light Source Energy Class: F

    Light Source Code: L00082

    IP: 20

    Power max.(W): 24

    Hertz: 50/60Hz

    Light source: SMD LED

    Light source included: Yes

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED

    Lumens max: 1260lm

    Voltage: 220V-240V

    Colour temperature: 3000K

    CRI: >80

    Total height: 70

    Length: 400

    Depth: 400

    Total diameter: 400

    Canopy diameter: 240

    Additional rods included in the box: No

    Unit box per Master box: 3

    Individual box height (MM): 440

    Individual box width (MM): 95

    Length individual box (MM): 440

    Volume Box Ind. Trawl: 0.018392

    Gross weight of box Ind. Trawl: 2.9

    PCS: 30

    Net weight consolidated item: 2

Technical specification
  • Unique ref.64097_-_DOLME-White-ceiling-lamp
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)2
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit