Publish your products
VENICE 200 Cobalt blue pendant lamp
VENICE 200 Cobalt blue pendant lamp
VENICE 200 Cobalt blue pendant lamp
VENICE 200 Cobalt blue pendant lamp

    VENICE 200 Cobalt blue pendant lamp

    VENICE 200 is a hanging luminaire designed by Adolfo Abejón, modern, adaptable and minimalist. Creating comfortable spaces through craftsmanship and a good choice of materials is the objective of this collection. Its lampshade is made of cobalt blue ceramic and has been handcrafted in a workshop in Barcelona and, thanks to its design, it fits ideally in the lamp holder. You can assemble it! VENICE 200 will not go unnoticed, it is a perfect alternative for interior lighting. You can also find it in black, white, pink and striped finishes.
    Specification
    • Reference: 64255-128

      Catalogue: Iluminación

      EAN: 8421776351912

      Tariff Item: 9405114090

      Clase ETIM - ETIM 9.0: EC001743

      MERCADO GLOBAL: Si

      MERCADO 110: Si

      ERP applies?: No

      Fixing: Ceiling

      Serie: 6437

      Body material: Steel

      Screen material: Ceramic

      Body finish: Black

      Screen finish: Blue

      Blade finish: Blue

      IP: 20

      Type: II

      Power max (W): 15

      Hertz: 50/60Hz

      Light source: E27

      Light source included: No

      No. Bulb socket: 1

      Voltage: 100V-240V

      Total height: 251

      Total diameter: 200

      Additional rods included in the box: No

      Volume Box Ind. Trawl: 0.020212

      Gross weight of box Ind. Trawl: 1.619

      Net weight consolidated item: 1.141

    Technical specification
    • Unique ref.64255-128_-_VENICE-200-Cobalt-blue-pendant-lamp
    • Product familyINDOOR
    • Product groupSUSPENSION
    • TypeObject (single object)
    • Date of publishing2024-10-08
    • Edition number1
    Related
    • Material mainSteel
    • Material secondaryCeramics
    • Weight Net (Kg)1.141
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted