Reference: 64313-41
Catalogue: Iluminación
EAN: 8421776235748
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000300
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: No
Fixing: Floor
Series: 6438
Screen material: Textile
Screen finish: Beige
Blade finish: Beige
IP: 20
Power max.(W): 15
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17464
Voltage: 100V-240V
Total height: 1530
Length: 400
Depth: 400
Base diameter: 330
Additional rods included in the box: No
Unit box per Master box: 0
Volume Box Ind. Trawl: 0,04699
Gross weight of box Ind. Trawl: 4.6
PCS: 0
Net weight consolidated item: 3.91