Publish your products
COTTON R Horizontal round beige wall lamp 2L

COTTON R Horizontal round beige wall lamp 2L

Round wall lamp with fabric shade. COTTON is ideal for decorative home lighting. Horizontal version.
Specification
  • Reference: 66415

    Catalogue: Iluminación

    EAN: 8421776169388

    Tariff Item: 9405990090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 6640

    Screen material: Textile

    Screen finish: Beige

    Blade finish: Beige

    IP: 20

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 2

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 200

    Length: 370

    Depth: 150

    Additional rods included in the box: No

    Unit box per Master box: 20

    Individual box height (MM): 110

    Individual box width (MM): 220

    Length individual box (MM): 390

    Volume Box Ind. Trawl: 0.009438

    Gross weight of box Ind. Trawl: 0.36

    PCS: 80

    Net weight consolidated item: 0.306

Technical specification
  • Unique ref.66415_-_COTTON-R-Horizontal-round-beige-wall-lamp-2L
  • Product familyINDOOR
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.306
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit