Reference: 68496
Catalogue: Iluminación
EAN: 8421776120495
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
ERP registration number: 1055389
Fixing: Wall
Series: 6850
Screen material: PMMA
Screen finish: Opal
Blade finish: Opal
Light Source Energy Class: F
Light Source Code: L00040
IP: 20
Power max.(W): 15
Power max. reader (W): 3
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 295
Length: 150
Depth: 155
Total diameter: 150
Type of dirver regulation: NO TIENE REGULACION
Additional rods included in the box: No
Unit box per Master box: 12
Individual box height (MM): 295
Individual box width (MM): 205
Length individual box (MM): 205
Volume Box Ind. Trawl: 0.012397
Gross weight of box Ind. Trawl: 1,113
PCS: 48
Net weight consolidated item: 0,839