Reference: 68530
Catalogue: Iluminación
EAN: 8421776010925
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000302
MERCADO GLOBAL: Si
ERP applies?: No
Fixing: Table
Series: 1480
Screen material: Textile
Screen finish: White
Blade finish: White
IP: 20
Power max.(W): 15W
Hertz: 50/60Hz
Light source: E27
Light source included: No
No. Bulb socket: 1
Recommended bulb: 17463
Voltage: 100V-240V
Total height: 430
Length: 150
Depth: 150
Additional rods included in the box: No
Unit box per Master box: 4
Individual box height (MM): 164
Individual box width (MM): 160
Length individual box (MM): 334
Volume Box Ind. Trawl: 0.008764
Gross weight of box Ind. Trawl: 1.3
PCS: 72
Net weight consolidated item: 1.105