Reference: 70160
Catalogue: Iluminación
EAN: 8421776166356
Tariff Item: 9405411000
MERCADO GLOBAL: Si
ERP applies?: 0
Fixing: Wall
Series: 7019
Diffusor material: Glass
Diffuser finish: Transparent
Light Source Energy Class: E
IP: 65
IK: 04
Power max.(W): 2W
Light source: COB LED
Light source included: Yes
CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to A LED
Lumens max: 110lm
Voltage: 24V DC
Colour temperature: 3000K
CRI: >80
Opening degrees: 30°
Total height: 50
Length: 40
Depth: 40
Related accessory: 70525
Additional rods included in the box: No
Unit box per Master box: 36
Individual box height (MM): 140
Individual box width (MM): 55
Length individual box (MM): 60
Volume Box Ind. Trawl: 0.000462
Gross weight of box Ind. Trawl: 0.21
PCS: 324
Net weight consolidated item: 0,21