Reference: 70657
Catalogue: Iluminación
EAN: 8421776090668
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC002892
MERCADO GLOBAL: Si
ERP applies?: Yes
ERP registration number: 1159181
Fixing: Wall
Series: 7065
Diffusor material: PC
Diffuser finish: Transparent
Light Source Energy Class: G
Light Source Code: L00237
IP: 65
IK: 10
Power max.(W): 2
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 80lm
Voltage: 220V-240V
Colour temperature: 3000K
CRI: >80
Sea Sied Suitable: 1
Total height: 60
Length: 96
Depth: 30
Additional rods included in the box: No
Unit box per Master box: 50
Individual box height (MM): 70
Individual box width (MM): 60
Length individual box (MM): 110
Volume Box Ind. Trawl: 0.000462
Gross weight of box Ind. Trawl: 0.11
PCS: 1800
Net weight consolidated item: 0.08