Reference: 71257
Catalogue: Iluminación
EAN: 8421776231733
Tariff Item: 9405119090
Clase ETIM - ETIM 9.0: EC000301
MERCADO GLOBAL: Si
MERCADO 110: Si
ERP applies?: Yes
Fixing: Floor
Series: 7252
Diffusor material: Glass
Diffuser finish: Opal
IP: 65
Power max.(W): 3x6
Hertz: 50/60Hz
Light source: SMD LED
Light source included: Yes
Energy Class LED Lighting Included: A++ to A LED
Lumens max: 3x290lm
Voltage: 100V-240V
Colour temperature: 2700K
CRI: >80
Total height: 1800
Length: 160
Depth: 160
Accessories included in the box: Estaca
Additional rods included in the box: No
Unit box per Master box: 0
Volume Box Ind. Trawl: 0,144781
Gross weight of box Ind. Trawl: 4.95
PCS: 0
Net weight consolidated item: 3.96