Publish your products
PROJECT 73 Grey projector lamp

PROJECT 73 Grey projector lamp

Outdoor projector made of injected aluminum and transparent glass diffuser.
Specification
  • Reference: 71383

    Catalogue: Iluminación

    EAN: 8421776713833

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC001744

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 1228

    Diffusor material: Glass

    Diffuser finish: Transparent

    IP: 65

    IK: 07

    Power max.(W): 5

    Hertz: 50/60Hz

    Light source: GU10

    Light source included: No

    No. Bulb socket: 1

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 97685327

    Voltage: 100V-240V

    Total height: 110

    Length: 73

    Depth: 145

    Total diameter: 73

    Additional rods included in the box: No

    Unit box per Master box: 18

    Individual box height (MM): 85

    Individual box width (MM): 105

    Length individual box (MM): 160

    Volume Box Ind. Trawl: 0.001428

    Gross weight of box Ind. Trawl: 0.58

    PCS: 432

    Net weight consolidated item: 0.493

Technical specification
  • Unique ref.71383_-_PROJECT-73-Grey-projector-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.493
Classification
  • BIMobject CategoryLighting - Surface Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit