Publish your products
HONEY Black wall lamp

HONEY Black wall lamp

Industrial style wall lamp for outdoor lighting. The HONEY style will give a renewed classic look to the lighting of terraces and gardens.
Specification
  • Reference: 73695

    Catalogue: Iluminación

    EAN: 8421776169562

    Tariff Item: 9405119090

    MERCADO GLOBAL: Si

    ERP applies?: 0

    Fixing: Wall

    Series: 7369

    Diffusor material: Glass

    Diffuser finish: Transparent

    IP: 44

    Power max.(W): 15W

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 370

    Length: 170

    Depth: 210

    Base diameter: 90

    Additional rods included in the box: No

    Unit box per Master box: 6

    Individual box height (MM): 360

    Individual box width (MM): 215

    Length individual box (MM): 170

    Volume Box Ind. Trawl: 0.013158

    Gross weight of box Ind. Trawl: 1.716

    PCS: 48

    Net weight consolidated item: 1,18

Technical specification
  • Unique ref.73695_-_HONEY-Black-wall-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)118
Classification
  • BIMobject CategoryLighting - Wall Mounted