Publish your products
ANCORA Dark grey wall lamp

ANCORA Dark grey wall lamp

Contemporary outdoor wall lamp made of injected aluminum and opal polycarbonate diffuser. Designed by: Alex & Manel Lluscà.
Specification
  • Reference: 74401

    Catalogue: Iluminación

    EAN: 8421776744011

    Tariff Item: 9405119090

    Clase ETIM - ETIM 9.0: EC002892

    MERCADO GLOBAL: Si

    MERCADO 110: Si

    ERP applies?: No

    Fixing: Wall

    Series: 1030

    Diffusor material: PC

    Diffuser finish: Opal

    IP: 44

    Power max.(W): 15

    Hertz: 50/60Hz

    Light source: E27

    Light source included: No

    No. Bulb socket: 1

    CLASE ENERGÉTICA LUMINARIA LED INCLUIDA: A++ to B

    Recommended bulb: 17463

    Voltage: 100V-240V

    Total height: 90

    Length: 264

    Depth: 110

    Total diameter: 0

    Additional rods included in the box: No

    Unit box per Master box: 6

    Individual box height (MM): 40

    Individual box width (MM): 105

    Length individual box (MM): 290

    Volume Box Ind. Trawl: 0.001218

    Gross weight of box Ind. Trawl: 0.87

    PCS: 192

    Net weight consolidated item: 0.7395

Technical specification
  • Unique ref.74401_-_ANCORA-Dark-grey-wall-lamp
  • Product familyOutdoor
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Weight Net (Kg)0.7395
Classification
  • BIMobject CategoryLighting - Wall Mounted
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit