Publish your products
OMNIA S 3.2 8/10/12/14/16/12T/14T/16T
Ferroli

OMNIA S 3.2 8/10/12/14/16/12T/14T/16T

Split system reversible heat pumps, full inverter with R32 gas
Specification
  • New range of Full Inverter split system heat pumps with R32 eco-friendly refrigerant. The range consists of an Outdoor Unit housing the most important elements of the refrigeration circuit, from the compressor to the air-side heat exchanger, which will be connected with the refrigerant pipes to the Indoor Unit. The Indoor Unit on the other hand houses the main components of the heat source’s water circuit, with the pre-installation of all essential parts such as the high-performance circulator and expansion tank, to allow safe, fast and practical installation. It is supplied standard with an electrical integration of 3kW for single phase models, and 6kW for three-phase models. Installing a split system also offers the undeniable advantage of avoiding the problem of freezing, even at the lowest temperatures (up to -25°C) and in the absence of electricity (the only real problem with anti-freeze heating elements in outdoor packaged machines). All units satisfy the most extreme winter/summer heating/cooling needs with the capacity to produce hot water up to 65°C, making them ideal for practically all heating systems, whether radiant, with fan coil units or radiators, including the production of domestic hot water (DHW) through an external water cylinder. Ferroli’s new Full Inverter design uses DC inverter modulation on the machine’s 3 main power-consuming components, i.e., the compressor, fan, and pump. This allows modulation of the distributed power by finely tracking the heat load, thus allowing very high energy efficiency and important power savings for the end user. Moreover, Ferroli’s Full Inverter design reduces the inrush current, avoiding power grid fluctuations and thus improving the mission time of components. The noise levels are among the lowest in the market, and it can be used either as a stand-alone or integrated with other heat sources, for example a boiler. All units are supplied with a temperature probe for a DHW cylinder (not supplied, to be assembled by the installer) and an outdoor air temperature probe (pre-assembled on the Outdoor Unit) for temperature regulation in both heating and cooling.
Technical specification
  • Unique ref.OMNIAS_3-2_8_10_12_14_16_12T_14T_16T
  • Product familyHVAC - Heat Pumps
  • Product groupHeat Pumps
  • TypeObject (single object)
  • Date of publishing2022-05-12
  • Edition number1
Related
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Heat Pumps
  • OmniClass Number23-33 17 13
  • OmniClass TitleSplit System Heat Pumps

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit