Publish your products
Bermuda 80, litter bin 80 l, indoor
Bermuda 80, litter bin 80 l, indoor
Bermuda 80, litter bin 80 l, indoor
Bermuda 80, litter bin 80 l, indoor
Bermuda 80, litter bin 80 l, indoor

    Bermuda 80, litter bin 80 l, indoor

    5.0 out of 5 stars5.0(5 reviews)

    Innovatively designed FinBin® Bermuda 80 litter bins are extremely popular all over the world. You can find these litter bins especially at airports, train and metro stations, office buildings, retail facilities, hotels etc. Bermuda series litter bins are also fireproof because of the fire extinguishing structure.

    Designed and manufactured in Finland. 

    Original design: Yrjö Ojanen

    Specification
    • The material and colour can be customized to fit the different surroundings.
      - Fire-extinguishing structure
      - Hinged lid equipped with triangular lock, pivoting bag frame.
      - Design guides the user to recycle different waste fractions.
      - Recycling labels available.

      Technical Information:

      Product number
      V43340

      Measurements (w*d*h)
      400*760 mm

      Aperture (Ø)
      200 mm

      Weight
      13 kg

      Capacity
      80 l, bag frame for 150 l refuse sack

      Materials
      Powder coated galvanized steel and sst EN 1.4016

      Thickness
      1,25/2 mm

      Colours
      Stainless steel, Metallic black, other RAL colours are also available so please ask for the availabilty of a certain colour from our customer service.

      Design
      Yrjö Ojanen

    Technical specification
    • Unique ref.bermuda-80-litter-bin-indoor-recycling
    • Product familyLitter bin
    • Product groupLitter bin
    • TypeObject (single object)
    • Date of publishing2019-09-18
    • Edition number1
    • Height (mm)760
    • Width (mm)400
    • Depth (mm)400
    Related
    • Material mainStainless steel
    • Material secondaryPowder coated steel
    • Designed inFinland
    • Manufactured inFinland
    • Weight Net (Kg)13
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • IFC classificationObject
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_07_47
    • Uniclass 2015 DescriptionLitter bins
    • CSI MasterFormat 2014 Code12 93 23
    • CSI MasterFormat 2014 TitleTrash and Litter Receptacles
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins
    • CSI UniFormat II CodeE2020
    • CSI UniFormat II TitleMovable Furnishings

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City