Publish your products
FINBIN® Novus 120, litter bin 120 l
FINBIN® Novus 120, litter bin 120 l
    Archived

    FINBIN® Novus 120, litter bin 120 l

    The diverse fixtures and colour schemes make Novus litter bin an excellent choice for various outdoor and indoor uses.

    SUITABILITY
    Novus is a stylish, durable and practical litter bin that is suitable for use in streets and parks as well as in various indoor facilities, such as shopping malls, halls, government agencies, office spaces and reception areas. Novus can be converted into a double-sided litter bin and can accommodate an ashtray or a recycling rack for beverage cans.

    FEATURES
    Novus litter bin comes in four sizes. The three largest models are also available as double-sided litter bins. Novus features a large aperture, which makes it more comfortable to use. The Novus 80, 120 and 200 models can also be equipped with a side-mounted ashtray. Combi ashtrays and recycling racks for bottles and cans are available as accessories for all Nivus litter bin models.

    Novus litter bin features a durable frame, a hinged, lockable door and a galvanized liner. The inclined, convex lid helps remove water and snow off the bin and prevents users from leaving rubbish on top of the bin.

    Specification
    • FINBIN® Novus 120 litter bin specification


      Measurements (Ø*h)
      400*1050 mm

      Weight
      32 kg

      Capacity
      120 l

      Materials
      Powder coated galvanized steel and sst EN 1.4304

      Thickness
      2 mm

      Colours
      Stainless steel, Finbin Black 1945(metallic black), RAL6005 / 7024, ask other RAL colours from our customer service.

      Accessories:
      - Integrated ashtray
      - Combi ahstray
      - Recycling rack

      Design
      Yrjö Ojanen

      Designed and manufactured in Finland

    Technical specification
    • Unique ref.novus-120-litter-bin
    • Product familyLitter bin
    • Product groupLitter bin
    • TypeObject (single object)
    • Date of publishing2020-04-14
    • Edition number1
    • Height (mm)1050
    • Width (mm)400
    • Depth (mm)400
    Related
    • Material mainGalvanized steel
    • Material secondaryStainless steel
    • Designed inFinland
    • Manufactured inFinland
    • Weight Net (Kg)32
    Classification
    • BIMobject CategorySanitary - Waste Bins
    • IFC classificationObject
    • ETIM CodeEG017960
    • ETIM NameFurniture
    • UNSPSC nameFurniture and Furnishings
    • UNSPSC code56
    • Uniclass 2015 CodePr_40_50_07_47
    • Uniclass 2015 DescriptionLitter bins
    • OmniClass Number23-21 17 11
    • OmniClass TitleInterior Waste Bins
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit