Publish your products
Prefabricated element of foundation-L

Prefabricated element of foundation-L

3.3 out of 5 stars3.3(7 reviews)
L-elements with brushed fiber concrete on the surface are used in new production of foundations for e.g. villas, offices and industrial buildings. Bottom plate of S200 or S300.
Specification
  • Length: straight 1200 and corners 600 + 600 mm Height: 300, 400, 500 and 600 mm
Technical specification
  • Unique ref.L-element
  • Product familyElement of foundation and Foam insulation board
  • Product groupInsulated prefabricated element of foundation
  • TypeObject (single object)
  • Date of publishing2020-02-06
  • Edition number1
  • Width (mm)1200
  • Depth (mm)583
Related
  • Material mainEPS
  • Material secondaryPlaster
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryBuilding Materials - Other
  • IFC classificationBuilding Element
  • ETIM CodeEG013000
  • ETIM NameBuilding materials
  • UNSPSC nameThermal insulation
  • UNSPSC code301415
  • Uniclass 2015 CodePr_25_31_48_28
  • Uniclass 2015 DescriptionExpanded polystyrene (EPS) bead insulation
  • CSI MasterFormat 2014 Code07 00 00
  • CSI MasterFormat 2014 TitleThermal and Moisture Protection
  • OmniClass Number23-13 25 19
  • OmniClass TitleThermal Insulation 
  • CSI UniFormat II CodeA10
  • CSI UniFormat II TitleFOUNDATIONS

Region availability

Europe
Norway
Sweden