Publish your products
Thermopine  ventilated cladding
Finsa

Thermopine ventilated cladding

SAVIA Thermopine cladding board is made from Iberian pine with a heat treatment to improve its performance. Environmentally friendly and weather resistant. Board dimension 2400x103 mm and 26 mm thickness.

Specification
  • SAVIA Thermopine cladding board is made from Iberian pine with a heat treatment to improve its performance. Environmentally friendly and weather resistant. Board dimension 2400x103 mm and 26 mm thickness.

Technical specification
  • Unique ref.Thermopine-cladding-26-15
  • Product familySavia - Pine wood by Finsa
  • Product groupWooden cladding
  • TypeObject (single object)
  • Date of publishing2020-05-25
  • Edition number1
  • Height (mm)2400
  • Width (mm)103
  • Depth (mm)26
Related
  • Material mainThermowood
  • Material secondaryPine
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryBuilding Materials - Wood
  • IFC classificationMaterial
  • UNSPSC nameWood planks
  • UNSPSC code30103605
  • Uniclass 2015 CodePr_25_71_97_55
  • Uniclass 2015 DescriptionModified wood weather boards
  • CSI MasterFormat 2014 Code07 46 23
  • CSI MasterFormat 2014 TitleWood Siding
  • OmniClass Number23-13 37 15 19
  • OmniClass TitleWood Exterior Siding
  • CSI UniFormat II CodeC3010
  • CSI UniFormat II TitleWall Finishes

Region availability

Europe
Portugal
Spain