Publish your products
First Alert CO600 Plug-In Carbon Monoxide Detector
First Alert CO600 Plug-In Carbon Monoxide Detector
First Alert CO600 Plug-In Carbon Monoxide Detector
First Alert CO600 Plug-In Carbon Monoxide Detector
First Alert CO600 Plug-In Carbon Monoxide Detector
First Alert CO600 Plug-In Carbon Monoxide Detector
    Archived

    First Alert CO600 Plug-In Carbon Monoxide Detector

    The First Alert CO600 Plug-In Carbon Monoxide Alarm utilizes an electrochemical carbon monoxide sensor that lasts for up to five years to detect carbon monoxide. This carbon monoxide detector plugs into any wall outlet. When carbon monoxide levels become elevated, a loud 85-decibel alarm alerts you to the threat.

    Advanced Electrochemical CO Sensor
    The First Alert CO600 Plug-In Carbon Monoxide Alarm uses an advanced electrochemical CO sensor to detect elevated carbon monoxide levels. When CO is detected, the carbon monoxide detector sounds an alarm to warn you of the threat. Carbon monoxide can’t be seen, smelled, or tasted in the air, and it is the leading cause of accidental poisoning deaths in America. Placing carbon monoxide detectors on every floor of the home and in each sleeping room is an important way to protect your family from danger.

    Comprehensive Warning Features
    This carbon monoxide detector features an 85-decibel siren that is designed to wake even the soundest of sleepers. A low-battery light and alarm alert you when battery power is running low, and an end-of-life timer lets you know when the device should be replaced. The CO detector lasts approximately five years.

    Simple and Easy to Use
    The First Alert CO600 Carbon Monoxide Alarm is easy to set up. Simply plug the alarm into a 120-volt wall outlet, and the CO detector will start to monitor your space for carbon monoxide. There are no complicated displays or settings to navigate–a single button silences the alarm and tests the CO detector. A pull-down action chart instructs you in what to do if the CO alarm goes off.

    As Featured on Amazon.com

    #FirstAlert #CarbonMonoxideAlarm #PlugInCarbonMonoxide

    Specification
    • Specifications

      SKU(s)
      CO600, CO600-3, CO600B, CO600FF,1039729, 1039730

      Model
      CO600

      UPC
      29054000705

      Warranty
      7-Year Limited

      Battery Type
      N/A

      Sensor Type
      Electrochemical

      Item Length
      3.4 in.

      Item Width
      1.7 in.

      Item Height
      5 in.

      Item Weight
      .5 lbs

    Technical specification
    • Unique ref.First-Alert-CO600-Plug-In-Carbon-Monoxide-Detector
    • Product familyAlarm
    • Product groupCarbon Monoxide
    • TypeDocumentation (info)
    • Date of publishing2019-03-20
    • Edition number1
    Related
    • Material mainPlastic
    • Designed inUnited States
    Classification
    • BIMobject CategoryFire Products - Protection
    • UNSPSC nameFire protection
    • UNSPSC code4619
    • CSI MasterFormat 2014 Code28 31 00
    • CSI MasterFormat 2014 TitleFire Detection and Alarm
    • OmniClass Number23-29 29 00
    • OmniClass TitleFire Detection Devices
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit